End of Life announced June 12, 2017 (17-0104).
Last Time Buy December 14, 2017.
Recommended replacement for new designs: TQP369180.
Contact your local sales representative for assistance.
Qorvo's RF3377 is a general purpose low-cost RF amplifier IC. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process and has been designed for use as an easily-cascadable 50 ohm gain block. Applications include IF and RF amplification in wireless voice and data communication products operating in frequency bands up to 6000MHz. The device is self-contained with 50 ohm input and output impedances and requires only two external DC-biasing elements to operate as specified.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 15.5 |
OP1dB(dBm) | 13 |
OIP3(dBm) | 25.5 |
NF(dB) | 3 |
Voltage(V) | 4.5 |
Current(mA) | 40 |
Package Type | SOT-89 |
Package(mm) | 2.4 x 4.6 |
ECCN | EAR99 |
This product appears in the following application block diagrams: