End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RF3025 functional replacement is RFSW6024.
Contact a sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF3025 is a high isolation single-pole double-throw (SPDT) absorptive switch designed for general purpose switching applications requiring moderate insertion loss and power handling capability. It features single-bit control with operation as low as 3V. This GaAs pHEMT switch is housed in a compact 3mm 16-pin leadless QFN package.
Switch Type | SPDT |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | 10 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.55 |
Isolation(dB) | 52 |
Switching Speed(ns) | 120 |
IIP3(dBm) | 50 |
IP0.1dB(dBm) | 30 |
Control Lines(#) | 2 |
Voltage(V) | 2.5 to 5 |
Current(mA) | 0.2 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: