Last Time Buy March 31, 2017.
Contact your local sales representative for assistance.
Qorvo's RF2418 is a monolithic integrated UHF receiver front-end. The IC contains all of the required components to implement the RF functions of the receiver except for the passive filtering and LO generation. It contains an LNA (low-noise amplifier), a second RF amplifier, a dual-gate GaAs FET mixer, and an IF output buffer amplifier which will drive a 50 ohm load. In addition, the IF buffer amplifier may be disabled and a high impedance output is provided for easy matching to IF filters with high impedances. The output of the LNA is made available as an output to permit the insertion of a bandpass filter between the LNA and the RF/Mixer section. The LNA section may be disabled by removing the VDD1 connection to the IC.
Frequency Min(GHz) | 0.4 |
Frequency Max(GHz) | 1.1 |
Gain(dB) | 14 |
NF(dB) | 1.8 |
OIP3(dBm) | 18 |
Voltage(V) | 5 |
Current(mA) | 14 |
Package Type | SOIC14 |
Package(mm) | 8.8 x 6.4 x 1.5 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: