QPQ3509

    3.7 - 3.98 GHz 5G BAW Filter Module

    Key Features

    • 3.70 GHz - 3.98 GHz
    • 280 MHz Bandwidth
    • High Attenuation, Low Loss
    • No External Matching Required
    • Excellent Wi-Fi Rejection
    • Single Ended Input & Output Operation
    • Small Size: 2.00 x 1.60 x 0.89 mm

    The QPQ3509 is an exceptionally high-performance BAW, 280 MHz band pass Filter. This filter is housed in a compact 2.0 x 1.6 mm package for base station applications. Low insertion loss coupled with high attenuation makes this filter an ideal choice for US 5G applications of Small Cell and Radio DOT system.

    The QPQ3509 is part of Qorvo’s extensive portfolio of RF BAW and SAW filters.

     

    Typical Applications

      • Base Station Infrastructure
      • Small Cells
      • Repeaters
      • General Purpose Wireless
    Technology BAW
    Type Infrastructure
    Bands North America C-band
    Frequency(MHz) 3.7 to 3.98
    Bandwidth(MHz) 280
    Insertion Loss(dB) 3.5 max
    I/O Configuration SI / SO
    Package Type SMT
    Package(mm) 2 x 1.6
    RoHS Yes
    Lead Free Yes
    ITAR Restricted No
    ECCN 5A991G