Contact your local sales representative for more information.
Qorvo's QPQ2200Q is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in C-V2X band (B47) and high rejection Out-of-Band (OOB) band for coexistence with Wi-Fi and LTE systems.
The QPQ2200Q enables coexistence of C-V2X/DSRC signals with Wi-Fi and LTE signals within the same module or in close proximity to one another. Its unique power handling capability allows for implementation into high-power applications.
The QPQ2200Q uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.585 mm footprint. The filter was designed to meet the stringent AEC-Q200 requirements and is suitable for automotive applications.
Technology | BAW |
Type | Automotive |
Bands | Band 47 |
Frequency(MHz) | 5,890 |
Bandwidth(MHz) | 70 |
Insertion Loss(dB) | 1.3 |
I/O Configuration | SE |
Package Type | Laminate |
Package(mm) | 1.1 x 0.9 x 0.585 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |