QPQ1287

    2350 MHz RF BAW Filter - Band 40

    Discontinued >

    End of Life announced July 26, 2022 (PCN 22-0114).
    Last Time Buy: February 5, 2023
    Recommended replacement for new designs: QPQ1288
    Contact your local sales representative for assistance.

    Key Features

    • Highly selective BAW filter achieving low insertion loss over full bandwidth and operating conditions
    • Performance -20 to +90 C
    • Excellent Wi-Fi rejection
    • Single-ended operation
    • No Matching required for operation at 50 ohm
    • High Power Handling Compatible for Small Cells
    • Small Size

    Qorvo's QPQ1287 is a high performance Bulk Acoustic Wave (BAW) filter designed to meet the strict LTE rejection requirements for use in B40, Full Band 2300-2400 MHz QPQ1287 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE TDD systems under all operating conditions. The QPQ1287 uses common module packaging techniques to achieve the industry standard 2.0 x 1.6 x 0.73 mm footprint.

    Typical Applications

      • Base Station Infrastructure
      • Repeaters, Data Cards
      • General Purpose Wireless
    Technology LowDrift™ BAW
    Type Infrastructure
    Bands Band 40
    Frequency(MHz) 2,300 to 2,400
    Bandwidth(MHz) 100
    Insertion Loss(dB) 3
    I/O Configuration SE / SE
    Package(mm) 2.0 x 1.6 x 0.73
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station