Please contact Qorvo Sales for additional information.
Mouser | 381 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPQ1065 is an Iridium Band Pass Filter in a compact size for use in any GPS application. Designed for rejection of unwanted signals, this SAW filter also has excellent power handling capability for low power transmitters.
Housed in a 1.4 x 1.2 mm laminate with over mold package, this device allows for a compact and cost effective filter solution for Iridium applications. No matching components are required, making the PCB design and implementation easy.
Technology | TC-SAW |
Type | Defense, Infrastructure |
Bands | Iridium |
Frequency(MHz) | 1,616 to 1,626.5 |
Bandwidth(MHz) | 10.5 |
Insertion Loss(dB) | 2.5 max |
I/O Configuration | SI / SO |
Package Type | SMP |
Package(mm) | 1.4 x 1.2 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |