QPQ0978

    978 MHz RF BAW Filters

    Key Features

    • 978 MHz, BAW, Bandpass Filter
    • Bandwidth: 1.6 MHz
    • Low Loss
    • High Selectivity
    • Size: 6.43 x 4.64 x 0.89 mm
    • CSP chip-scale package
    • Single-ended operation
    • No External matching required
    • Hermetic RoHS Compliant, Pb-Free

    The QPQ0978 is a 978 MHz Band Pass Filter for use in Air Traffic Control applications. Designed to offer narrow-band signal control with low insertion loss at center frequency and high selectivity with neighboring frequencies, this BAW filter also has excellent power handling capability.
    Housed in a 6.4 x 4.6 mm chip-scale hermetic package, this device offers size and weight advantage over traditional ceramic and cavity filters while still being robust for high-reliability and Defense & Aerospace applications. No matching components are required, making the PCB design and implementation easy

    Typical Applications

      • Air Traffic Control
      • Radar

    Product Categories

    Application Categories

    Technology BAW
    Type Defense
    Bands 978 MHz
    Frequency(MHz) 978
    Bandwidth(MHz) 1.6
    Insertion Loss(dB) 3.5
    I/O Configuration SI / SO
    Package Type CSP
    Package(mm) 6.43 x 4.64
    RoHS Yes
    Lead Free Yes
    ITAR Restricted No