1 Performance is typical at room temperature
2 Pulsed
Mouser | 0 | Buy Online > | |
RELL | 44 | Buy Online > | |
RFMW | 255 | Buy Online > |
The QPM1002 is a Gallium Nitride MMIC front-end module (FEM) designed for X-Band radar applications within the 8.5 - 10.5 GHz range. The MMIC combines a T/R switch, low-noise amplifier, and a power amplifier. The receive path offers 25 dB gain with low noise figure of 2.2 dB. The transmit path offers a small signal gain of 33 dB, it can deliver 3 W of saturated power with a PAE of 32%, with a 25 dB of large signal gain. The FEM is robust up to 2 W of input power into the ANT port eliminating the need for a limiter.
The QPM1002 is fabricated on Qorvo's QGaN25 0.25um GaN-on-SiC process. It is a 5 x 5 mm QFN surface mount package with over-mold encapsulant, coupled with a proprietary die-attach process, allows the QPM1002 to perform well in a high temperature environment. Its compact size supports tight lattice spacing requirements needed for X-Band phased array radar applications.
Frequency Min(GHz) | 8.5 |
Frequency Max(GHz) | 10.5 |
Tx Gain(dB) | 33 |
Tx Psat(W) | 3.2 |
Tx Voltage(V) | 25 |
Tx Current(mA) | 110 |
Rx Gain(dB) | 25 |
Rx NF(dB) | 2.2 |
Rx Voltage(V) | 10 |
Rx Current(mA) | 20 |
Package Type | QFN SMP |
Package(mm) | 5.0 x 5.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |