/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL9095

QPL9095

600 - 1000 MHz Ultra Low-Noise Bypass LNA

The QPL9095 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 900MHz, the amplifier typically provides 22 dB gain, +34 dBm OIP3, and 0.6 dB noise figure while drawing 50 mA current from a +4.2 V supply. The QPL9095 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias to maintain high performance over temperature.

The QPL9095 is optimized for the 500MHz – 1000MHz frequency band and is targeted for wireless infrastructure. The QPL9095 is packaged in a 2 x 2 mm DFN.

Production
i
Product Data Sheet07/21/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,247
Buy Online
RFMW
2,316
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,247
Buy Online
RFMW
2,316
Buy Online

Key Features

  • 0.5 - 1.0 GHz Operational Bandwidth
  • LNA with Integrated Bypass Mode
  • Ability to turn LNA and Bypass Mode OFF
  • Ultra Low Noise Figure, 0.6 dB at 0.9 GHz
  • 22 dB Gain at 0.9 GHz
  • 34 dBm OIP3 at 0.9 GHz
  • Internally Matched
  • Positive supply only, 3.3 - 5 V

Typical Applications

  • Base Station Receivers
  • Tower Mount Amplifiers
  • Repeaters
  • FDD-LTE, TDD-LTE, WCDMA
  • General Purpose Wireless

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
1,000
Gain (dB)
22
NF (dB)
0.6
OP1dB (dBm)
20
OIP3 (dBm)
34
Voltage (V)
4.2
Current (mA)
55
Package Type
DFN
Package Size (mm)
2.0 X 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)
  • Product Data Sheet

    07/21/2020
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming 

Macro Cell Base Stations

Macro Cell Base Stations 

Science & Medical Equipment

Science & Medical Equipment 

Wireless Access Points

Wireless Access Points 

Smart Meters

Smart Meters 

Small Cell Base Stations

Small Cell Base Stations 

Test & Measurement Equipment

Test & Measurement Equipment 

Backhaul

Backhaul 

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL9095

QPL9095

600 - 1000 MHz Ultra Low-Noise Bypass LNA

The QPL9095 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 900MHz, the amplifier typically provides 22 dB gain, +34 dBm OIP3, and 0.6 dB noise figure while drawing 50 mA current from a +4.2 V supply. The QPL9095 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias to maintain high performance over temperature.

The QPL9095 is optimized for the 500MHz – 1000MHz frequency band and is targeted for wireless infrastructure. The QPL9095 is packaged in a 2 x 2 mm DFN.

Production
i
Product Data Sheet07/21/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,247
Buy Online
RFMW
2,316
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,247
Buy Online
RFMW
2,316
Buy Online

Key Features

  • 0.5 - 1.0 GHz Operational Bandwidth
  • LNA with Integrated Bypass Mode
  • Ability to turn LNA and Bypass Mode OFF
  • Ultra Low Noise Figure, 0.6 dB at 0.9 GHz
  • 22 dB Gain at 0.9 GHz
  • 34 dBm OIP3 at 0.9 GHz
  • Internally Matched
  • Positive supply only, 3.3 - 5 V

Typical Applications

  • Base Station Receivers
  • Tower Mount Amplifiers
  • Repeaters
  • FDD-LTE, TDD-LTE, WCDMA
  • General Purpose Wireless

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
1,000
Gain (dB)
22
NF (dB)
0.6
OP1dB (dBm)
20
OIP3 (dBm)
34
Voltage (V)
4.2
Current (mA)
55
Package Type
DFN
Package Size (mm)
2.0 X 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)
  • Product Data Sheet

    07/21/2020
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming 

Macro Cell Base Stations

Macro Cell Base Stations 

Science & Medical Equipment

Science & Medical Equipment 

Wireless Access Points

Wireless Access Points 

Smart Meters

Smart Meters 

Small Cell Base Stations

Small Cell Base Stations 

Test & Measurement Equipment

Test & Measurement Equipment 

Backhaul

Backhaul 

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo