Please contact Qorvo Sales for details.
Mouser | 4054 | Buy Online > | |
RELL | 79 | Buy Online > | |
RFMW | 96 | Buy Online > |
The Qorvo® QPF4588A is an integrated front end module (FEM) designed for Wi-Fi 6 (802.11ax) systems. The small form factor and integrated matching minimizes layout area in the application. Performance is focused on optimizing the PA for a 5V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput.
Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. For application feedback, an RF power detector is integrated in the package providing a coupled signal from the transmit path.
The QPF4588A integrates a 5 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.
Frequency Min(GHz) | 5.15 |
Frequency Max(GHz) | 5.85 |
Functionality | PA, Switch, LNA |
Wi-Fi Standards | Wi-Fi 6 |
Vcc(V) | 5 |
11ac Pout(dBm) | 23.5 |
11ac EVM(dB) | -35 |
11ac Current(mA) | 310 |
11n Pout(dBm) | 24.5 |
11n EVM(dB) | 320 |
Tx Gain(dB) | 33 |
OP1dB(dBm) | 31 |
Rx Gain(dB) | 14 |
NF(dB) | 2 |
Bypass Loss(dB) | 8 |
Rx Current(mA) | 15 |
Package Type | Laminate |
Package(mm) | 5.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |