Contact your local sales representative for more information.
Qorvo's QPF4554Q is a front end module (FEM) designed for 802.11a/n/ac/p applications. The integrated single-pole double throw switch and low noise amplifier with bypass greatly reduces the layout area, bill of materials and manufacturability cost in the customer application. The device is provided in a 2.3mm x 2.3mm x 0.45mm 16-pin QFN package.
Frequency Min(GHz) | 5.18 |
Frequency Max(GHz) | 5.925 |
Functionality | LNA with Bypass, SPDT Switch |
Rx Gain(dB) | 13 |
Rx NF (incl switch)(dB) | 1.7 |
Vcc(V) | 5 |
Rx Current(mA) | 16 |
AEC Grade | Grade 2 |
Package Type | QFN |
Package(mm) | 2.3 x 2.3 x 0.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |