QPD2796

2.5 - 2.7 GHz, 200 Watt, 48 V GaN RF Power Transistor

Discontinued >

End of Life announced June 15, 2021 (PCN 21-0130).
Last Time Buy: December 25, 2021
Contact your local sales representative for assistance.

Key Features

  • Frequency range: 2.5-2.7GHz
  • Drain voltage: 48V
  • Output power (P3dB): 200W
  • Maximum drain efficiency: 72%
  • Efficiency-Tuned P3dB gain: 20dB

Qorvo's QPD2796 is a discrete GaN on SiC HEMT which operates from 2.5–2.7 GHz. The device is a single stage matched power amplifier transistor.

The QPD2796 can be used in Doherty architecture for the final stage of a base station power amplifier for macrocell high efficiency systems.

QPD2796 can deliver PSAT of 200 W at 48 V operation.

Lead-free and ROHS compliant

Typical Applications

    • Active Antennas
    • Micro Cell Base Station
    • Macro Cell Base Station
    • Wireless Communications