Mouser | 2097 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 2401 | Buy Online > |
Qorvo's QPC6614 is a 6-bit digital step attenuator (DSA) that features high linearity over the entire 31.5 dB gain control range with 0.5 dB steps. The QPC6614 uses serial control interface. The QPC6614 has a low insertion loss of 1.4 dB at 2 GHz. Patented circuit architecture provides overshoot-free transient switching performance. The QPC6614 is available in a 4.2 mm x 4.2 mm MCM package.
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 1.4 |
Attenuation Range(dB) | 31.5 |
IP0.1dB(dBm) | 30 |
IIP3(dBm) | 55 |
Interface | Serial |
Bits | 6 |
Step Size(dB) | 0.5 |
Voltage(V) | 5 |
Package Type | MCM, 24-Pin |
Package(mm) | 4.2 x 4.2 x 0.975 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: