Mouser | 15226 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1335 | Buy Online > |
Qorvo's QPC6014 is a Silicon on Insulator (SOI) single-pole single-throw (SPST) absorptive switch designed for use in cellular, 3G, LTE and other high performance communications systems. It offers high isolation with excellent linearity and power handling capability. No blocking capacitors are necessary on the RF ports. The design is non-reflective such that the RF2 port is terminated into 50 Ohms in the off state. The QPC6014 is +1.8 V positive logic compatible.
Switch Type | SPST |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.84 |
Isolation(dB) | 53 |
Switching Speed(ns) | 165 |
IIP2(dBm) | 110 |
IIP3(dBm) | 58 |
IP0.1dB(dBm) | 36 |
Control Lines(#) | 1 |
Voltage(V) | 1.8 |
Current(mA) | 0.075 |
Package Type | DFN |
Package(mm) | 2.0 x 2.0 |
ECCN | 5A991.G |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.