/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
QPC4610

QPC4610

K-Band Downconverter

The Qorvo QPC4610 is a K-Band Image Reject Downconverter. The QPC4610 operates over an RF frequency range of 17 to 27 GHz and LO from 6.5 to 15.5 GHz with IF outputs from DC to 4 GHz. This part is designed using Qorvo's pHEMT production process.

The QPC4610 integrates an LNA, and image reject mixer driven by a multiplier. It typically provides an Input IP3 of 3 dBm at –25 dBm input power per tone and has a conversion gain of 15 dB and noise figure of 2.5 dB or less. The QPC4610 is available in a low-cost, surface mount 28 lead 5x5 mm QFN package and is ideally suited for Point-to-Point Radio, and KBand VSAT Ground Terminal applications.

Production
i

Product Data SheetRev A – 12/2024
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • RF Frequency Range: 17 to 27 GHz
  • IF Frequency: DC – 4 GHz
  • LO Frequency: 6.5 – 15.5 GHz
  • LO Input Power: 2 to 9 dBm
  • Conversion Gain: 15 dB
  • Noise Figure: ≤ 2.5 dB
  • Package Dimensions: 5.0 x 5.0 x 1.3 mm
     

Typical Applications

  • VSAT
  • Point-to-Point Radio
  • Test Equipment & Sensors

Parameters

RF Min (GHz)
17
RF Max (GHz)
27
IF Min (GHz)
DC
IF Max (GHz)
4
LO Min (GHz)
6.5
LO Max (GHz)
15.5
Conversion Gain (dB)
15
NF (dB)
< 2.5
IIP3 (dBm)
3
Image Rejection (dBc)
20
LO Power (dBm)
2
Bias (mA @ V)
228 @ 3
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 12/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Test & Measurement Equipment

Test & Measurement Equipment

Backhaul

Backhaul

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
QPC4610

QPC4610

K-Band Downconverter

The Qorvo QPC4610 is a K-Band Image Reject Downconverter. The QPC4610 operates over an RF frequency range of 17 to 27 GHz and LO from 6.5 to 15.5 GHz with IF outputs from DC to 4 GHz. This part is designed using Qorvo's pHEMT production process.

The QPC4610 integrates an LNA, and image reject mixer driven by a multiplier. It typically provides an Input IP3 of 3 dBm at –25 dBm input power per tone and has a conversion gain of 15 dB and noise figure of 2.5 dB or less. The QPC4610 is available in a low-cost, surface mount 28 lead 5x5 mm QFN package and is ideally suited for Point-to-Point Radio, and KBand VSAT Ground Terminal applications.

Production
i

Product Data SheetRev A – 12/2024
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • RF Frequency Range: 17 to 27 GHz
  • IF Frequency: DC – 4 GHz
  • LO Frequency: 6.5 – 15.5 GHz
  • LO Input Power: 2 to 9 dBm
  • Conversion Gain: 15 dB
  • Noise Figure: ≤ 2.5 dB
  • Package Dimensions: 5.0 x 5.0 x 1.3 mm
     

Typical Applications

  • VSAT
  • Point-to-Point Radio
  • Test Equipment & Sensors

Parameters

RF Min (GHz)
17
RF Max (GHz)
27
IF Min (GHz)
DC
IF Max (GHz)
4
LO Min (GHz)
6.5
LO Max (GHz)
15.5
Conversion Gain (dB)
15
NF (dB)
< 2.5
IIP3 (dBm)
3
Image Rejection (dBc)
20
LO Power (dBm)
2
Bias (mA @ V)
228 @ 3
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 12/2024
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Test & Measurement Equipment

Test & Measurement Equipment

Backhaul

Backhaul

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo