Mouser | 6044 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 7785 | Buy Online > |
The QPC1217Q is dual-pole, dual-throw transfer switch, designed for general purpose switching applications, where RF port transfer control is needed. The loss insertion loss, with excellent linearity, makes the switch ideal for multi-mode GSM, EDGE, UMTS, LTE, DSRC and V2X applications.
Switch Type | DPDT |
Frequency Min(MHz) | 700 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.33 |
Isolation(dB) | 33.6 |
IIP3(dBm) | 77 |
Voltage(V) | 2.8 |
Current(mA) | 57 |
Package Type | DFN |
Package(mm) | 1.1 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |