QPB4220

    Spatium Integrated Bias Controller Card

    Key Features

    • Complete 16-Ch bias controller For Spatium amplifiers
    • 3" x 3" PCB form factor
    • High DC current capability
    • Low power dissipation
    • Keyed and shrouded connectors
    • Temperature compensation available
    • I2C Communications
    • Scaled bias point voltage
    • Compatible with blade protection electronics

    The QPB4220 is a complete integrated bias card assembly to be used with a variety of millimeter-wave Spatium solid state power amplifiers. It is specifically designed to be integrated onto the SSPA, allowing for reduced size and weight, while also reducing electrical losses in the bias networks. It provides for individualized bias settings for each amplifier blade in the SSPA.

    Typical Applications

      • Integrated Bias Controller Card
    Package Type Controller Card
    RoHS Yes
    Lead Free No
    Halogen Free No
    ITAR Restricted No
    ECCN 3A001.B.4.B.4