QPB2040N

    18 - 40 GHz Wideband GaN SSPA

    Key Features

    • Solid State Power Amplifier (SSPA)
    • 18-40 GHz bandwidth
    • High RF combining efficiency
    • Solid state reliability
    • Reduced SWaP
    • High RF Power Output
    • Multi-Element Redundancy
    • Instant On (no warm-up)
    • Integrated Bias Card

    An excellent alternative to traveling wave tube amplifiers, Qorvo's Spatium™ QPB2040N is a solid state, spatial- combining amplifier with an operating range of 18–40 GHz. With its maximum performance in output power, gain, power added efficiency, and power flatness, this Spatium is the ideal building block for various millimeter-wave subsystems with wide-ranging applications.

    Qorvo’s patented and field-proven Spatium combining technology provides unprecedented Solid-State Power Amplifier (SSPA) performance in a rugged, compact size and weight which reduces total cost of ownership compared to alternative technologies. This product offering combines Qorvo’s market leadership in GaN technology and wideband MMIC design along with our high-count combining techniques for a best in class solution to power amplification.

    The QPB2040N is equipped with an integrated bias card, which allows for convenience of operation, reducing electrical losses in the bias networks, and weight reduction over using a separate bias card. It provides individualized bias settings for each amplifier blade in the Spatium SSPA as well as drain pulsing up to 1.5 MHz PRF for superior power savings and noise performance.

    Typical Applications

      • TWTA Replacement
    Frequency Min(GHz) 18
    Frequency Max(GHz) 40
    Psat(W) 80 to 126
    Power Gain(dB) 10 to 12
    Small Signal Gain(dB) 13 to 17
    Power(dBm) 50
    PAE(%) 8 to 14
    Voltage(V) 18
    RoHS Yes
    Lead Free No
    Halogen Free No
    ITAR Restricted No
    ECCN 3A001.b.4