An excellent alternative to traveling wave tube amplifiers, Qorvo’s Spatium™ QPB0218 is a solid state, spatialcombining amplifier with an operating range of 2 - 18 GHz while achieving 51.8 dBm (150 Watts) of instantaneous saturated power. With its maximum performance in output power, gain, efficiency, and power flatness, this Spatium is the ideal building block for microwave high power transmitters for EW and radar applications.
Qorvo’s patented and field-proven Spatium combining technology provides unprecedented Solid-State Power Amplifier (SSPA) performance in a rugged, compact size and weight which reduces total cost of ownership compared to alternative technologies. This product offering combines Qorvo’s market leadership in GaN technology and wideband MMIC design, along with our high-count combining techniques, for a best in class solution to power amplification.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 18 |
Psat(W) | 100 to 200 |
Power Gain(dB) | 11 to 14 |
Small Signal Gain(dB) | 17 to 20 |
Power(dBm) | 51.8 |
PAE(%) | 15 to 35 |
Voltage(V) | 20 |
RoHS | Yes |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 3A001.b.4.b.2 |