End of Life announced May 8, 2024 (PCN 24-0068).
Last Time Buy: November 20, 2024
Recommended replacement for new designs: QPA9126
Contact your local sales representative for assistance.
Qorvo's QPA7489A is a high performance SiGe HBT MMIC amplifier. A Darlington configuration provides high FT and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 3,000 |
Gain(dB) | 17.7 |
OP1dB(dBm) | 21.1 |
OIP3(dBm) | 34.1 |
NF(dB) | 3.2 |
Voltage(V) | 7 |
Current(mA) | 118 |
Package Type | SOT-89 |
Package(mm) | 4.6 x 2.4 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: