Qorvo's QPA5525Q is power amplifier module containing an internally matched 3-stage PA, compensated DC biasing circuit and output power detector. This PA module provides high gain (32 dB), high linearity, industry leading EVM floor, and excellent spectral purity for 802.11ac/p applications.
The QPA5525Q features chipset logic compatible control voltages and buffered PA enable pin (PAEN) all of which draw very low current to facilitate ease of use and compatibility with current and future transceiver generations. The QPA5525Q is assembled in a small footprint 4.0 x 4.0 x 0.85 mm 20-pin QFN package.
Frequency Min(GHz) | 5.15 |
Frequency Max(GHz) | 5.925 |
Pout(dBm) | 26 |
Gain(dB) | 32 |
Vcc(V) | 5 |
Current(mA) | 640 |
AEC Grade | Grade 2 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |