End of Life announced May 28, 2020 (PCN 20-0064).
Last Time Buy: December 8, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Frequency Min(GHz) | 3.4 |
Frequency Max(GHz) | 3.6 |
Pout(W) | 5 |
Gain(dB) | 30 |
PAE(%) | 40 |