Data sheet available upon request.
Contact your local sales representative for assistance.
The QPA3315 is a Hybrid Power Doubler amplifier module, with 23 dB of gain. The part employs GaAs/GaN die and has an operational bandwidth from 45 MHz to 1794 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. The DC current and supply voltage can be adjusted externally for optimum distortion vs. power consumption over a range of output levels.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,795 |
Gain(dB) | 23 |
Voltage(V) | 24 to 34 |
Current(mA) | 400 to 530 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |