Mouser | 13 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 17 | Buy Online > |
Qorvo's QPA2966 is a wideband power amplifier fabricated on Qorvo's QGaN15 GaN on SiC process. The QPA2966 operates from 2 to 18 GHz, providing 20 W of saturated power. QPA2966 is 100% DC and RF tested to ensure compliance to electrical specifications.
Lead free and RoHS compliant.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 18 |
Psat(dBm) | 43 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |