Performance is typical at room temperature.
Mouser | 100 | Buy Online > | |
RELL | 40 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's QPA2735D is a high-performance, low noise MMIC amplifier fabricated on Qorvo's production 90 nm pHEMT process (QPHT09). Covering 13 – 20 GHz, the QPA2735D provides 26 dB small signal gain and 1.2 dB noise figure. With a compact size of 2.4 x 1 mm, the amplifier can deliver 23 dBm of saturated power with P1dB of 18 dBm. In addition, the device can provide low IMD3 level of −60 dBc at Pout = 0 dBm/tone.
The QPA2735D is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration.
The high performance of the QPA2735D makes it ideal for satellite and point to point communication systems.
Packaged in a small 4 mm x 4 mm plastic overmold QFN, the QPA2735 is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration.
The QPA2735 high performance and ease of handling makes it ideal for satellite and point to point communication systems.
Frequency Min(GHz) | 13 |
Frequency Max(GHz) | 20 |
Gain(dB) | 26 |
NF(dB) | 1.2 |
OP1dB(dBm) | 18 |
Voltage(V) | 3.5 |
Current(mA) | 105 |
Package Type | Die |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |