QPA2628D

25 - 31 GHz GaAs Low Noise Amplifier

Key Features

  • Frequency Range: 25 - 31 GHz
  • Noise Figure: 1.7 dB (typical)
  • FSmall Signal Gain: 22 dB (typical)
  • P1dB: 19 dBm (typical)
  • IM3: -53 dBc (typical) (Pout=0 dBm/tone)
  • Bias: VD = 3.5 V, IDQ = 90 mA, VG = -0.46 V (typical)
  • Die Dimensions: 2.40 x 1.00 x 0.10 mm

Qorvo's QPA2628D is a packaged, high-performance, low noise amplifier fabricated on Qorvo's production 90nm pHEMT (QPHT09) process. Covering 25-31 GHz, the QPA2628D provides 22 dB small signal gain and P1dB of 19 dBm, while supporting a noise figure of 1.7 dB and IM3 levels of -53 dBc (at Pout=0 dBm/tone).

The QPD2628D is in die form, 2.40 x 1.00 x 0.10 mm, with both RF ports matched to 50 ohms and with integrated DC blocking caps on both I/O ports for simple system integration.

The QPA2628D high performance makes it ideal for satellite and point to point communication systems.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

Typical Applications

    • Satellite Communications (Satcom)
    • Point-to-Point Communications
    • EW Signal Jammer
    • EW Digital Receiver
    • Multi-Band VSAT
    • Repeaters / Boosters / DAS