Mouser | 50 | Buy Online > | |
RELL | 3 | Buy Online > | |
RFMW | 11 | Buy Online > |
Qorvo's QPA2609D is a high-performance, low noise MMIC amplifier fabricated on Qorvo’s production 90 nm pHEMT process (QPHT09). Covering 7 - 14 GHz, the QPA2609D provides 27 dB small signal gain and 1.1 dB noise figure. With a compact size of 2.4 x 1 mm, the amplifier can deliver 20dBm of saturated power with P1dB of 18 dBm, provide low IM3 level of −50 dBc ( at Pout = 0 dBm/tone).
The QPA2609D is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration.
The high performance of the QPA2609D makes it ideal for satellite and point to point communication systems.
Lead-free and RoHS compliant.
Evaluation boards are available upon request.
Frequency Min(GHz) | 7 |
Frequency Max(GHz) | 14 |
Gain(dB) | 27 |
NF(dB) | 1.1 |
OP1dB(dBm) | 18 |
Voltage(V) | 3.5 |
Current(mA) | 120 |
Package Type | Die |
Package(mm) | 2.40 x 1.00 x 0.10 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |