Mouser | 100 | Buy Online > | |
RELL | 268 | Buy Online > | |
RFMW | 92 | Buy Online > |
Qorvo's QPA2225D is a wide band MMIC driver amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 28 - 38 GHz, the QPA2225D provides > 0.4 W of saturated output power with >23 dB of small-signal gain.
The QPA2225D MMIC dimensions are 1.65 x 0.67 x 0.05 mm. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.
The QPA2225D has DC blocking capacitors on both RF ports, which are matched to 50 ohms.
The QPA2225D is ideal for supporting communications and radar applications in both commercial and military markets.
Lead-free and RoHS compliant.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(MHz) | 28,000 |
Frequency Max(MHz) | 38,000 |
Voltage(V) | 20 |
Current(mA) | 64 |
Package(mm) | 1.65 x 0.67 x 0.05 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |