The QM35825 is a fully integrated Ultra-Wideband solution compliant with IEEE 802.15.4™-2024 and is designed for the best Rx sensitivity and low power. It is optimized for consumer, enterprise and industrial applications supporting FiRa™, Aliro and Omlox ranging schemes with an accuracy of +/- 5 cm and AoA at +/- 2°. It features on-chip computing for ranging, angle of arrival (AoA), radar and data transfer functions. The QM35825 integrates 4 flexible RF ports, LNAs, PA and RF switches, a Cortex-M33 with Secure Enclave and a wealth of security features and communication peripherals.
UWB Channels | 5, 9 |
Antenna Ports(#) | 4 |
802.15 Standards | 4z HRP, BPRF & HPRF |
Certifications | FiRa 3.0 |
Security Features | SESIP3 Compliant |
Data Rate | 850 kbps, 6.8 Mbps, 7.8 Mbps, 27.2 Mbps, 31.2 Mbps & 62.4 Mbps (proprietary) |
Ranging Accuracy(cm) | 5 |
PDoA Support | Yes |
Angle of Arrival(degrees) | 2 |
Link Budget(dBm) | Up to 104 |
MCU | Internal |
Interface | SPI |
Voltage(V) | 1.14 to 3.6 |
Package Type | BGA-74 |
Package(mm) | 4.08 x 3.38 x 0.63 |