QM28011

    MHB, 2.4 GHz Wi-Fi and UHB/5 GHz Wi-Fi Antenna Triplexer

    Key Features

    • Compact Form-Facto: 2.0 mm x 2.0 mm
    • Highly selective filters achieving low insertion loss and high attenuation over full bandwidth
    • Rejection in 2.4 GHz WLAN of 10 dB minimum
    • Single antenna port, triplexing
    • RoHS Compliant, Pb-Free Module Package
    Bands MHB, 2.4 GHz Wi-Fi, UHB/5 GHz Wi-Fi
    Package Type Leadless SMT
    Package(mm) 2.0 x 2.0 x 0.68