Qorvo's PAC5232A belongs to Qorvo's Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.
The product integrates a FLASH-based MCU, power management, high-side and low-side gate drivers and signal-conditioning components in a single product.
PAC5232A is optimized for 48V to 120V battery-powered BLDC applications such as garden tools or battery-powered bikes and scooters.
PAC5232A contains a 50MHz Arm® Cortex®-M0 with 32kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 10b 1MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The Multi-Mode Power Manager™ (MMPM) contains a 160V Buck DC/DC controller and power management components for powering the IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.
Power Supply Input Voltage(V) | 25 to 160 |
Power Supply Topology | 160 V Buck |
Gate Drivers (High-Side) | 3 @ 160 V / 2 A |
Gate Drivers (Low-Side) | 3 @ 2 A |
Microcontroller | 50 MHz ARM® Cortex®-M0 |
MCU Flash(KB) | 32 |
MCU SRAM(KB) | 8 |
MCU ADC | 10b, 1MSPS SAR |
MCU GPIOs | 26 |
MCU PWMs | 6 |
Serial Interfaces | UART/SPI, I2C |
Signal Chain Diff Amps | 3 |
Signal Chain Single Amps | 4 |
Signal Chain ADC Channels | 9 |
Package Type | QFN, 51-pin |
Package(mm) | 8 x 8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
Qorvo's PAC5232EVK1 Evaluation Kit (EVK) is a complete hardware solution enabling users to evaluate and develop motor control applications around this powerful and versatile Arm®Cortex®-M0 based micro-controller. The module contains the PAC5232 Power Application Controller (MCU), IGBT inverter and debugging headers for serial interfaces and GPIO signals that may be used for debugging and evaluation.
The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The ET-UARTISO-1 adapter provides only the USB to UART adapter with isolation for Qorvo application GUI communications.
The ET-UARTSWD isolated communications and debugging interface unifies two modules into one. Previously, interfacing a PC Computer to any of Qorvo's PAC5xxx Evaluation Modules required one module to enable UART based serial communications and a second module to allow for in-system debugging and FLASH memory programing.
Download ET-UARTSWD User Manual
Qorvo has partnered with Flash Programmer solution providers to support our Intelligent Motor Control PAC product families. These proven tools are suitable for emerging and high volume product manufacturing. Both package level (socketed) and board level Flash programming solutions are available.
Qorvo will support other vendors familiar with Arm® Serial Wire Debug (SWD) protocol to add PAC product compatibility on their existing Flash programmer platforms. For details, please contact Qorvo Sales.
PAC52xx BLDC Application Firmware Version: v2.4.0 |
Installer for the PAC52xx BLDC application firmware, which implements sensored BLDC and sensorless BEMF motor control on all members of the PAC52xx family. The installer contains example application source code, Windows graphical user interface (GUI), and documentation to allow the user to configure the system to work with their target motor. Project files for IAR Systems Embedded Workbench for Arm (EWARM) and Keil uVision are included. |
PAC FOC Application Firmware Version: v4.4.3 |
Installer for the PAC FOC application firmware designed to show case motor control using sensorless Field Oriented Control (FOC) on all PAC devices. The installer contains example FOC application source code, Windows graphical user interface (GUI), and documentation to allow the user to configure the system to work with their target motor. Project files for IAR Systems Embedded Workbench for Arm® (EWARM), Keil uVision and Eclipse are included. The FOC application provides a configurable set of features to meet many different application requirements such as sensorless position/speed estimator, start-in-motion (SIM), three or single shunt operation, open phase detection (OPD), field weakening and others. |
PAC52xx Software Development Kit Version: v2.8.1 |
Installer for the PAC52xx Software Development Kit (SDK) that provides register level definitions and peripheral driver APIs for developing Arm M0 application firmware on all PAC52xx devices. The PAC52xx SDK is a unified SDK that supports Keil µVision IDE, IAR Systems Embedded Workbench for Arm (EWARM) IDE, and GCC tool chains. |
PAC52xx Example Code Version: 2019-05-03 |
Installer for the PAC52xx Example Code that provides a simple source code example for getting started with the following IDE projects: Keil MDK (µVision), IAR Systems Embedded Workbench for Arm (EWARM), and Eclipse. |
PAC52xx ActiveFlashLight™ Bootloader Version: v1.2.1 |
Installer for the PAC52xx ActiveFlashLight™ Bootloader that provides source code and example projects for in-system FLASH programming using the UART peripheral. Supported IDEs are Keil MDK (µVision), IAR Systems Embedded Workbench for Arm (EWARM), and Eclipse. |
Development of application firmware for PAC52xx Arm® Cortex® M0 is made easy with standard integrated development environments (IDEs). Several of the most popular IDEs contain support for PAC52xx devices including Keil uVision, and IAR Systems Embedded Workbench for Arm®. Eclipse development is possible using J-Link by downloading and installing the "Eclipse with PAC support" package.
PAC52xx Keil IDE Guide Version: 2018-08-21 |
Guide for installing Keil uVision for development of PAC52xx application firmware. |
PAC52xx Keil .pack v1.0.9 to v2.0.0 upgrade Version: 2018-02-22 |
Guide for upgrading the Keil uVision PAC52xx pack from v1.0.9 to v2.0.0. |
PAC IAR Support Version: 2019-07-31 |
PAC IAR Systems Embedded Workbench IDE installation guide and patches. |
Eclipse with PAC Support Version: v1.1.0 2019-03-27 |
Installer for Eclipse and supporting plugins for development on the PAC family of devices. |
Segger J-Link Support Version: 2019-10-23 |
PAC support files for Segger J-Link debuggers. |
OpenOCD Support Version: 1.0.1 2020-11-02 |
PAC support files for miscellaneous debuggers. |
This product appears in the following application block diagrams: