PAC25140N

    Intelligent Battery Management SOC with integrated Arm Cortex M4F MCU & Cell Balancing

    Key Features

    • Fully Programmable 150Mhz Arm Cortex M4F with 128kB Flash
    • 10s-20s Cell Monitoring & Balancing
    • 19V-145V Input Buck DC/DC
    • High Voltage Charge Pump for gate drive
    • 5V/225mA Regulator
    • 3V/90mA Regulator
    • CHG/DSG HS FET Drivers
    • FUSE/LS FET Driver
    • 20s Cell Balancing FETs (50mA)
    • 16-bit SD ADC for Current Sense with Differential PGA
    • 16-bit SD ADC for voltage sense, cell balance
    • 12-bit SAR ADC for voltage/temp sense
    • Programmable 2-Level OCP
    • Ta = -40C to 105C
    • 10 x 10 mm, 68pin TFLP with offset power pad

    The Qorvo® PAC25140N is a Intelligent Battery Monitoring System (BMS) that can monitor 10-series to 20-series Li-Ion, Li-Polymer and LiFePO4 battery packs. The PAC25140N integrates a FLASH-programmable MCU, Power Management, Current/Voltage/Temperature Sense and drive circuits for charge/discharge FETs and protection fuses. It can communicate using CAN/UART/SPI or I2C/SMBus serial interfaces. The PAC25140N contains an Arm® Cortex®-M4F with 128kB of FLASH and 32KB of SRAM and has access to several different analog and digital peripherals that is intended to be used for the fuel gauging algorithm and system telemetry reporting. There is a single supply 145V input Buck DC/DC controller, used to generate gate drive voltages for external charge and discharge FETs and external FUSE FET, as well as all the sub-regulators required for the MCU and other sub-systems in the device. There are high-side gate drivers for a charge and discharge FET, as well as a low-side driver to blow a battery pack fuse. The device also integrates a programmable-gain differential amplifier and 16-bit Sigma-Delta ADC for current sense as well as a 16-bit Sigma-Delta ADC for cell balancing voltage sense and a 12-bit SAR ADC for additional voltage and temperature sense usage. The PAC25140N is packaged in an 10x10mm with offset exposed pad, 68-pin TSLP package for compact, high cell count battery-monitoring applications.

    Typical Applications

      • Garden Tools
      • Power Tools
      • E-Transportation
      • Broad Industrial Battery Management
    Battery Cell Count 10s to 20s
    Battery Cell Balancing Integrated Cell Balancing FETs (50mA)
    Stackable Application Specific
    Input Voltage(V) 145
    Power Management 145V DC/DC Buck
    Voltage Regulator(V/mA) 5V/225mA & 3.3V/90mA
    Gate Drivers HS CHG/DSG Drivers
    eFuse FET Driver LS FET Driver
    Microcontroller 150MHz ARM Cortex M4F
    MCU Flash(KB) 128kB - Flash 32kB - SRAM
    Isense ADC 16-bit SD ADC with Differential PGA
    Vsense ADC 16-bit SD ADC
    Interface UART/SPI, I2C/SMBus/CAN
    Package Type TFLP, 68-pin
    Package(mm) 10 x 10
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    PAC25140NEVK1 Evaluation Kit

    PAC25140EVK1

    Qorvo's PAC25140NEVK1 development platform is a complete hardware solution enabling users not only to evaluate the PAC25140 device, but also develop Smart Battery Management System (BMS) solutions by taking advantage of the fully integrated Arm® Cortex®-M0 based microcontroller with BMS specific Analog Front End. The module contains a PAC25140N Power Application Controller® (MCU) and all the necessary circuitry to properly energize the MCU and its internal peripherals once power is applied.

    To aid in the application development the PAC25140NEVK1 offers access to each and every one of the PAC25140N device's signals by means of a series of male header connectors.

    PAC25140NEVK1 User's Guide

    PAC25140NEVK1 Schematics, Layout, BOM, Gerber Files and Altium Project

    Video: Using Intelligent Battery Management to Optimize System Performance

    Supporting Evaluation Tools

    ET-UARTSWD

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The ET-UARTISO-1 adapter provides only the USB to UART adapter with isolation for Qorvo application GUI communications.

    ET-UARTSWD

    The ET-UARTSWD isolated communications and debugging interface unifies two modules into one. Previously, interfacing a PC Computer to any of Qorvo's PAC5xxx Evaluation Modules required one module to enable UART based serial communications and a second module to allow for in-system debugging and FLASH memory programing.

    Download ET-UARTSWD User Manual

    PAC5xxx Flash Programmer Tools

    Qorvo has partnered with Flash Programmer solution providers to support our Intelligent Motor Control PAC product families. These proven tools are suitable for emerging and high volume product manufacturing. Both package level (socketed) and board level Flash programming solutions are available.

    Qorvo will support other vendors familiar with Arm® Serial Wire Debug (SWD) protocol to add PAC product compatibility on their existing Flash programmer platforms. For details, please contact Qorvo Sales.

    PAC25xxx Software

    PAC25xxx BMS Application Firmware
    Version: v2.3.1
    Installer for the PAC25xxx BMS application firmware, which a full featured Battery Management System solution (BMS), which offers charge and discharge control, cell state of charge reporting, fault generation and protection, as well as cell balancing control. The installer contains example application source code, Windows graphical user interface (GUI), and documentation to allow the user to configure the system to work with their target battery pack. Project files for IAR Systems Embedded Workbench for Arm (EWARM), Keil uVision, and Eclipse are included.
    PAC25xxx Software Development Kit
    Version: v1.0.0
    Installer for the PAC25xxx Software Development Kit (SDK) that provides register level definitions and peripheral driver APIs for developing Arm M4F application firmware on all PAC25xxx devices. The PAC25xxx SDK is a unified SDK that supports Keil µVision IDE, IAR Systems Embedded Workbench for Arm (EWARM) IDE, and GCC tool chains.
    PAC25xxx ActiveFlashLight™ Bootloader
    Version: v1.2.1
    Installer for the PAC25xxx ActiveFlashLight™ Bootloader that provides source code and example projects for in-system FLASH programming using the UART peripheral. Supported IDEs are Keil MDK (µVision), IAR Systems Embedded Workbench for Arm (EWARM), and Eclipse.
    PAC25xxx CANopen Device Driver Installer for the PAC25xxx CANopen device driver that provides source code for support of the CANopen protocol stack using the PAC25xxx family of devices. Supported IDEs are Keil MDK (µVision), IAR Systems Embedded Workbench for Arm (EWARM), and Eclipse.
    ActiveSafe Class B safety software for the PAC25XXX device family.
    Version: 1.0.0
    ActiveSafe functions can help expedite the certification process for applications that require Class B safety. ActiveSafe is implemented using the IAR Workbench Integrated Development Environment (IDE) and includes a comprehensive set of software tests that meet the requirements of some of the tests specified in IEC 60730 table H.1 for Class B applications.
    PAC25xxx Example Code
    Version: 1.1.0
    PAC25xxx Example Code provides source code examples for using the PAC25xxx peripherals. IDE projects are provided for Keil MDK (µVision), IAR Systems Embedded Workbench for Arm (EWARM), and Eclipse.

    PAC2xxxx IDE Support

    Development of application firmware for PAC2xxxx Arm® Cortex® M0 is made easy with standard integrated development environments (IDEs). Several of the most popular IDEs contain support for PAC2xxxx devices including Keil uVision, and IAR Systems Embedded Workbench for Arm®. Eclipse development is possible using J-Link by downloading and installing the "Eclipse with PAC support" package.

    PAC2xxxx Keil IDE Guide
    Version: 2018-08-21
    Guide for installing Keil uVision for development of PAC2xxxx application firmware.
    PAC2xxxx Keil .pack v1.0.9 to v2.0.0 upgrade
    Version: 2018-02-22
    Guide for upgrading the Keil uVision PAC2xxxx pack from v1.0.9 to v2.0.0.
    PAC IAR Support
    Version: 2023-05-19
    This document will discuss how to install, configure, and use IAR Embedded Workbench for PAC device firmware development for version of IAR Embedded Workbench V7.50.2 or newer
    Eclipse with PAC Support
    Version: v1.1.0 2019-03-27
    Installer for Eclipse and supporting plugins for development on the PAC family of devices.
    OpenOCD Support
    Version: 1.0.1 2020-11-02
    PAC support files for miscellaneous debuggers.