Use ML483-G for new designs
Qorvo's MH205A-G is a passive GaAs MESFET mixer that provides high dynamic range performance in a low-cost lead-free / green / RoHS-compliant SOIC-8 package. Qorvo's MH205A-G uses patented techniques to realize +35 dBm Input IP3 at an LO drive level of +17 dBm and can be used for up-converting or down-converting low-side LO applications. This single monolithic integrated circuit does not require any external baluns or bias elements.
Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA mobile infrastructure in the cellular frequency band.
RF Min(GHz) | 0.8 |
RF Max(GHz) | 0.96 |
IF Min(GHz) | 0.07 |
IF Max(GHz) | 0.12 |
LO Min(GHz) | 0.7 |
LO Max(GHz) | 0.89 |
Conversion Gain(dB) | -7 |
LO Drive(dBm) | 17 |
OP1dB(dBm) | 11 |
OIP3(dBm) | 28 |
NF(dB) | 7.5 |
Package Type | SOIC-8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |