Please see our Spatium® landing page for alternative products.
Qorvo's patented Spatium™ combining technology provides unprecedented Solid State Power Amplifier (SSPA) performance.
An excellent alternative to Traveling Wave Tube Amplifiers (TWTA), the Spatium™ KA120W-3031 amplifier operates over the 30 - 31 GHz band achieving a saturated output power (Psat) of greater than 120 Watts at over 15% efficiency. The standard amplifier configuration includes DC Bias circuit and Flex Circuit interconnect.
High performance in such a compact size and weight make it ideal for integration into Satcom BUC's and other Microwave subsystems.
Custom configurations and optimized screening conditions are available on request, consult factory.
Frequency Min(GHz) | 30 |
Frequency Max(GHz) | 31 |
Psat(W) | 120 |
Power Gain(dB) | 14 |
Small Signal Gain(dB) | > 20 |
Power(dBm) | 51.14 |
PAE(%) | > 15 |
Voltage(V) | 20 |
Package(mm) | 104 x 74 x 61 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |