End of Life announced January 4, 2017 (PCN 16-0278).
Last Time Buy June 20, 2017.
Contact your local sales representative for assistance.
Please use TQP369180 for new designs.
Qorvo's ECG006B-G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the ECG006B-G typically provides 15 dB of gain, +32 dBm Output IP3, and +15.5 dBm P1dB.
The ECG006B-G consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in low-cost, surface-mountable plastic lead-free / RoHS-compliant SOT-89 packages. All devices are 100% RF and DC tested.
The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies. In addition, the ECG006B-G will work for other various applications within the DC to 4.5 GHz frequency range such as CATV and mobile wireless.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 4,500 |
Gain(dB) | 15 |
OP1dB(dBm) | 15.5 |
OIP3(dBm) | 32 |
NF(dB) | 3.7 |
Voltage(V) | 5 |
Current(mA) | 45 |
Package Type | SOT-89 |
Package(mm) | 4.5 x 4.1 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: