End of Life announced January 4, 2017 (PCN 16-0278).
Last Time Buy June 20, 2017.
Contact your local sales representative for assistance.
Please use TQP369185 for new designs.
Qorvo's ECG005B is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the ECG005B-G typically provides 22 dB of gain, +34 dBm Output IP3, and +18 dBm P1dB.
The ECG005B-G consists of Darlington pair amplifiers using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in a lowcost, surface-mountable lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested.
The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies. In addition, the ECG005B-G will work for other various applications within the DC to 4 GHz frequency range such as CATV and mobile wireless.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 4,000 |
Gain(dB) | 22 |
OP1dB(dBm) | 18 |
OIP3(dBm) | 34 |
NF(dB) | 3.4 |
Voltage(V) | 6 |
Current(mA) | 65 |
Package Type | SOT-89 |
Package(mm) | 4.5 x 4.1 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: