DWM3000EVB

Ultra-Wideband (UWB) Module Arduino Shield

Key Features

  • Interoperable with Apple U1 & U2 chip
  • Compatible with Arduino Uno Shield form factor
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz)
  • Fully aligned with FiRa™ PHY, MAC and certification development
  • Incorporates the DWM3000 module containing DW3110 UWB IC and ceramic UWB antenna
  • On-board 3V3 DC-DC
  • Jumper allowing selection of the power supply and current consumption measurements
  • All module pins accessible via Arduino connectors

Qorvo's DWM3000EVB is an Arduino form factor compatible shield designed for the evaluation of the DWM3000 ultra-wideband (UWB) module for use in a scalable real time location system (RTLS).

This Arduino shield can be used with the customer's choice of microcontroller. The Arduino shield form factor is supported by many MCU vendors including STMicroelectronics, Nordic Semiconductor and more.

The DWM3000EVB is designed to be compliant to the FiRa™ PHY and MAC specifications enabling interoperability with other FiRa™ compliant devices.

The DWM3000EVB is interoperable with the Apple U1 & U2 chip.

DWM3000EVB was formerly known as DWS3000.