Mouser | 1571 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 140 | Buy Online > |
Qorvo's CMD284P4 is a wideband GaAs MMIC distributed amplifier housed in a leadless 4x4 mm plastic surface mount package. The amplifier operates from DC to 22 GHz and delivers 17 dB of gain with a corresponding output 1 dB compression point of +19 dBm and noise figure of 2.5 dB at 10 GHz. The CMD284P4 is a 50 ohm matched design which eliminates the need for RF port matching.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 22 |
Gain(dB) | 17 |
NF(dB) | 2.5 |
OP1dB(dBm) | 19 |
Psat(dBm) | 20.5 |
OIP3(dBm) | 28 |
Vd(V) | 5 to 8.5 |
Current(mA) | 108 |
Package Type | Plastic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |