End of Life announced October 31, 2023 (PCN 23-0160).
Last Time Buy: May 10, 2024
Contact your local sales representative for assistance.
Qorvo's CMD281 is negative controlled, wideband GaAs MMIC 2-bit digital attenuator die which operates from DC to 40 GHz. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 2 dB and 4 dB, for a total attenuation of 6 dB. The CMD281 has a low insertion loss of 1.2 dB at 18 GHz and the attenuation accuracy is typically 0.1 dB step error. The CMD281 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD281 offers full passivation for increased reliability and moisture protection.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 40,000 |
Insertion Loss(dB) | 1.2 |
Attenuation Range(dB) | 6 |
IP0.1dB(dBm) | 28 |
IIP3(dBm) | 42 |
Interface | Parallel |
Bits | 2 |
Step Size(dB) | 2 |
Voltage(V) | -5 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |