End of Life announced August 10, 2021 (PCN 21-0163).
Last Time Buy: February 21, 2022
Limited stock quantity.
Qorvo's CMD278C4 is a broadband MMIC GaN low noise amplifier housed in a leadless 4x4 mm QFN package. The CMD278C4 is ideally suited for microwave radios and X-band applications where small size and high input power survivability are needed. The broadband device delivers 15 dB of gain with a corresponding output 1 dB compression point of +28 dBm and a noise figure of 1.8 dB. The CMD278C4 features an RF input power survivability of greater than 5 Watts.
Frequency Min(GHz) | 8 |
Frequency Max(GHz) | 12 |
Gain(dB) | 15 |
NF(dB) | 1.8 |
OP1dB(dBm) | 28 |
OIP3(dBm) | 33 |
Voltage(V) | 5 to 28 |
Current(mA) | 280 |
Package Type | Ceramic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.