End of Life announced October 31, 2023 (PCN 23-0160).
Last Time Buy: May 10, 2024
Contact your local sales representative for assistance.
Qorvo's CMD272P3 is a low loss broadband positive control MMIC DPDT transfer switch housed in a leadless 3x3 mm surface mount package. The CMD272P3 covers DC to 10 GHz and offers a low insertion loss of 1 dB and high isolation of 43 dB at 6 GHz. The CMD272P3 operates using complementary control voltage logic lines of 0/+5 V.
Switch Type | DPDT |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 10,000 |
Insertion Loss(dB) | 1 |
Isolation(dB) | 43 |
Switching Speed(ns) | 4 |
IP0.1dB(dBm) | 25 |
IP1dB(dBm) | 25 |
Control Lines(#) | 2 |
Voltage(V) | 0, 5 |
Package Type | Plastic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.