Qorvo's CMD244K5 is a wideband GaAs MMIC distributed driver amplifier which operates from DC to 20 GHz and is housed in a leadless surface mount package. This driver amplifier MMIC delivers greater than 17 dB of gain with a corresponding output 1 dB compression point of +25 dBm, and noise figure of 2.5 dB at 10 GHz. The CMD244K5 is a 50 ohm matched design which eliminates the need for RF port matching.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 20 |
Gain(dB) | 17.5 |
NF(dB) | 2.5 |
OP1dB(dBm) | 25 |
Psat(dBm) | 26.5 |
OIP3(dBm) | 31 |
Vd(V) | 5 to 8 |
Vg(V) | -1 |
Current(mA) | 185 |
Package Type | Plastic QFN |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |