Mouser | 0 | Buy Online > | |
RELL | 100 | Buy Online > | |
RFMW | 95 | Buy Online > |
Qorvo’s CMD236 is a broadband MMIC SP6T switch in die form. The CMD236 covers DC to 18 GHz and offer low insertion loss of 2.4 dB and high isolation of 30 to 55 dB (depending on port) at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from five to three.
The CMD236 operates using voltage control logic lines of 0/-5 V and consumes minimal DC current.
Switch Type | SP6T |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 18,000 |
Insertion Loss(dB) | 2.8 |
Isolation(dB) | 30 |
Switching Speed(ns) | 60 |
IIP3(dBm) | 36 |
IP0.1dB(dBm) | 18 |
Control Lines(#) | 3 |
Voltage(V) | 0, -5 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |