Mouser | 203 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 3 | Buy Online > |
Qorvo's CMD231C3 is a wideband GaAs MMIC driver amplifier housed in a leadless 3x3 mm surface mount (SMT) package. The CMD231C3 is ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 4 GHz this amplifier delivers greater than 14.5 dB of gain with a corresponding output 1 dB compression point of +13.5 dBm and an output IP3 of 23.5 dBm. The CMD231C3 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Frequency Min(MHz) | 2,000 |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 14.5 |
OP1dB(dBm) | 13.5 |
OIP3(dBm) | 23.5 |
NF(dB) | 4.5 |
Voltage(V) | 3 to 8 |
Current(mA) | 45 |
Package Type | Ceramic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.