End of Life announced February 26, 2024 (PCN 24-0022).
Last Time Buy: September 27, 2024
Contact your local sales representative for assistance.
Qorvo's CMD216 is a 5.6 W GaN MMIC power amplifier die ideally suited for Ku band communications systems where high power and high linearity are crucial design requirements. This amplifier delivers greater than 16 dB of gain with a corresponding output 1 dB compression point of +37 dBm and a saturated output power of +38 dBm at 32% power added efficiency. The CMD216 amp is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD216 MMIC also offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 14 |
Frequency Max(GHz) | 18 |
Pout(dBm) | 37 |
Psat(dBm) | 38 |
Gain(dB) | 16 |
OIP3(dBm) | 43 |
Voltage(V) | 28 |
Current(mA) | 550 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001 |