Qorvo's CMD213 die is a broadband MMIC GaAs x2 active frequency multiplier MMIC. When driven by a +17dBm signal, the multiplier provides +17 dBm output power from 30 to 40 GHz. The Fo isolation is greater than 46 dBc at 35 GHz. The CMD213 frequency doubler is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Input Freq Min(GHz) | 15 |
Input Freq Max(GHz) | 20 |
RF Output Min(GHz) | 30 |
RF Output Max(GHz) | 40 |
Gain(dB) | 0 |
Output Power(dBm) | 18 |
Fo Isolation(dB) | 46 |
Voltage(V) | 5 |
Current(mA) | 55 |
Package Type | Die |
Package(mm) | 1.8 x 1.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001 |