Qorvo's CMD196 is a general purpose broadband RF / Microwave high isolation non-reflective MMIC SPDT switch in die form. Covering DC to 28 GHz, the CMD196 features a low insertion loss of 1.75 dB and high isolation of 46 dB at 14 GHz. The CMD196 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Switch Type | SPDT |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 28,000 |
Insertion Loss(dB) | 1.75 |
Isolation(dB) | 46 |
Switching Speed(ns) | 1.8 |
IP0.1dB(dBm) | 18 |
IP1dB(dBm) | 23 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.