Qorvo's CMD195 is a broadband non-reflective GaAs RF / Microwave MMIC SPDT switch in die form. The CMD195 covers DC to 20 GHz and offers a low insertion loss of 2 dB and high isolation of 37 dB as well as positive gain slope. The positive gain slope feature allows for several switches to be cascaded together without the need for gain equalization circuitry. The CMD195 switch MMIC die operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Switch Type | SPDT |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 20,000 |
Insertion Loss(dB) | 2 |
Isolation(dB) | 41 |
Switching Speed(ns) | 1.8 |
IP0.1dB(dBm) | 21 |
IP1dB(dBm) | 25 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.