Mouser | 152 | Buy Online > | |
RELL | 28 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's CMD192C5 is a wideband GaAs MMIC distributed driver amplifier which operates from DC to 20 GHz and is housed in a leadless surface mount (SMT) package. The amplifier delivers greater than 19 dB of gain with a corresponding output 1 dB compression point of +25 dBm and noise figure of 1.9 dB at 10 GHz. The CMD192C5 LNA MMIC is a 50 ohm matched design which eliminates the need for RF port matching. This amplifier is the perfect alternative to higher cost hybrid amplifiers.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 20 |
Gain(dB) | 19.5 |
NF(dB) | 1.9 |
OP1dB(dBm) | 24.5 |
Psat(dBm) | 26 |
OIP3(dBm) | 31 |
Vd(V) | 5 to 8 |
Vg(V) | -1 |
Current(mA) | 200 |
Package Type | Ceramic QFN |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.